3-port label cover. 10pc.
Sub Brand | Ultimate ID® |
Product Type | Label Pocket Cover |
Application | Faceplates are ideal for multimedia applications; they accept all Mini Com modules. |
Color | Clear |
Overall Width (In.) | 1.93 |
Overall Width (mm) | 49 |
Overall Depth (In.) | 0.06 |
Overall Depth (mm) | 1.5 |
Overall Height (In.) | 0.24 |
Overall Height (mm) | 6.1 |
Material | Polystyrene |
Standards Met | RoHS Compliant |
Accessory Type | Faceplate Accessories |
UPC | 07498385760 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0018 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0180 |
Specification Sheets | Mini-Com® Ultimate ID® Executive Faceplates | English | |
Specification Sheets | Mini-Com® Ultimate ID® Stainless Steel Faceplates | English | |
Part Drawings | Ultimate ID 3 Position Replacement Label Cover UILC3.dwg - Customer Drawing | English | |
Part Drawings | Ultimate ID 3 Position Replacement Label Cover UILC3.dxf - Customer Drawing | English | |
Part Drawings | Ultimate ID 3 Position Replacement Label Cover IDUILC3XX-X--ENG | English |