UILC4CL-L

4-Port Label Cover

4-port label cover, clear, 50pc.

Specifications

Faceplate Size

Ultimate ID faceplates, boxes & patch panels

Color

Clear

Height (mm)

6.0

Width (mm)

65.3

Depth (mm)

1.4

No. of Module Inserts

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498327988

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0037

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0184

Resources

Part Drawings

Ultimate ID 4 Position Replacement Label Cover UILC4.pdf - Customer Drawing

US English

Part Drawings

Ultimate ID 4 Position Replacement Label Cover UILC4.dwg - Customer Drawing

US English

Part Drawings

Ultimate ID 4 Position Replacement Label Cover UILC4.dxf - Customer Drawing

US English

Related Products