UILC4CL-X

4-Port Label Cover

4-port label cover, clear, 10pc.

Specifications

Faceplate Size

Ultimate ID faceplates, boxes & patch panels

Color

Clear

CE Compliant

NA

Legend

false

Type

Icon

Type of fastening

Engage (snap)

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498385766

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0021

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0207

Resources

Part Drawings

Ultimate ID 4 Position Replacement Label Cover UILC4.dwg - Customer Drawing

US English

Part Drawings

Ultimate ID 4 Position Replacement Label Cover UILC4.dxf - Customer Drawing

US English

Catalog Cut Sheets

CBM-X Product Page

US English

Part Drawings

Ultimate ID 4 Position Replacement Label Cover UILC4.pdf - Customer Drawing

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Specification Sheets

Mini-Com® Ultimate ID® Executive Faceplates

US English

Related Products