obsolete

UILC4EI-X

4-Port Label Cover

4-port label cover, Electric ivory, 10pc.

Specifications

Faceplate Size

Ultimate ID faceplates, boxes & patch panels

Color

Electric Ivory

BMEcat - cable strain relief

false

CE Compliant

NA

Type

Icon

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498385767

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0018

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0180

Resources

Part Drawings

Ultimate ID 4 Position Replacement Label Cover UILC4.dxf - Customer Drawing

US English

Part Drawings

Ultimate ID 4 Position Replacement Label Cover UILC4.dwg - Customer Drawing

US English

Part Drawings

Ultimate ID 4 Position Replacement Label Cover UILC4.pdf - Customer Drawing

US English

Related Products