UILC4WH-X

4-Port Label Cover

4-port label cover, White, 10pc.

Specifications

Faceplate Size

Ultimate ID faceplates, boxes & patch panels

Color

White

No. of Module Inserts

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498385770

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0018

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0180

Resources

Part Drawings

Part Drawing, UILC4.dwg

US English

Part Drawings

Part Drawing, UILC4.pdf

US English

Part Drawings

Part Drawing, UILC4.dxf

US English

Related Products