UILC6CL-L

6-Port Label Cover

6-port label cover, clear, 50 pc.

Specifications

Faceplate Size

Ultimatea ID faceplates & boxes

Color

Clear

Height (mm)

6.0

Width (mm)

97.6

Depth (mm)

1.4

No. of Module Inserts

6

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498334243

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0160

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0802

Resources

Part Drawings

Ultimate ID 6 Position Replacement Label Cover UILC6.dxf - Customer Drawing

US English

Part Drawings

Ultimate ID 6 Position Replacement Label Cover UILC6.dwg - Customer Drawing

US English

Part Drawings

Ultimate ID 6 Position Replacement Label Cover IDUILC6XX-X--ENG

US English

Related Products