55x55 adapter for 1/2 size inserts in AW
Note | Accepts 1/2 inserts |
Sub Brand | Pan-Net® |
Product Type | Faceplate Frame |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.12 |
Overall Depth (In.) | 0.66 |
Overall Depth (mm) | 16.76 |
Overall Height (In.) | 2.17 |
Overall Height (mm) | 55.12 |
Standards Met | RoHS Compliant |
UPC | 07498384063 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0048 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0482 |
Part Drawings | German 55mm x 55mm Faceplate Adapter OTCBAG55XX--ENG | English | |
Part Drawings | German 55mm x 55mm Faceplate Adapter OTCBAG55XX--ENG | English | |
Part Drawings | German 55mm x 55mm Faceplate Adapter OTCBAG55XX--ENG | English | |
Installation Documents | Mini-Com Faceplate Adapters Installation Instructions PN106C | English |