50mm x 50mm adapter for 1/2-size inserts. Includes label and label cover, Arctic White.
Note | Accepts 1/2 inserts |
Sub Brand | Pan-Net® |
Product Type | Faceplate Frame |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Overall Width (In.) | 1.97 |
Overall Width (mm) | 50.04 |
Overall Depth (In.) | 0.56 |
Overall Depth (mm) | 14.22 |
Overall Height (In.) | 1.97 |
Overall Height (mm) | 50.04 |
Standards Met | RoHS Compliant |
UPC | 07498303170 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - DWG - CBAGXXY | English | |
Part Drawings | Part Drawing - DXF - CBAGXXY | English | |
Part Drawings | German 50mm x 50mm Faceplate Adapter COCBAGXXY--ENG | English | |
Installation Documents | Mini-Com Faceplate Adapters Installation Instructions PN106C | English |