64mm diameter faceplate frame accepts one 1/2-size module insert. For use with Feller trunking box.
Note | Accepts 1/2 inserts |
Sub Brand | Pan-Net® |
Product Type | Faceplate Frame |
Material | ABS |
Color | Arctic White |
Identification Type | Adhesive Label |
Overall Width (In.) | 2.76 |
Overall Width (mm) | 70.1 |
Overall Depth (In.) | 0.5 |
Overall Depth (mm) | 12.7 |
Overall Height (In.) | 2.76 |
Overall Height (mm) | 70.1 |
Standards Met | RoHS Compliant |
UPC | 07498369791 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0080 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0802 |
Part Drawings | Part Drawing - DWG - CBCH | English | |
Part Drawings | Part Drawing - DXF - CBCH | English | |
Part Drawings | 64mm Round Switzerland Bezel COCBCHXX--ENG | English |