Double gang faceplate frame accepts up to four 1/2 size module inserts or six 1/3 size module inserts, Electric Ivory.
Sub Brand | Pan-Net® |
Product Type | Faceplate Frame |
Material | ABS |
Color | Electric Ivory |
Identification Type | Adhesive Label |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
Overall Depth (In.) | 0.36 |
Overall Depth (mm) | 9.14 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Number of Ports | 2 |
Series Type | Classic |
Gang Opening Type | Double Gang |
Standards Met | RoHS Compliant |
UPC | 07498371510 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | Mini-Com® Faceplate Frames and Inserts Specification Sheet OTSP38--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - CB_1 | English | |
Part Drawings | Part Drawing - DXF - CB-2G | English | |
Part Drawings | Classic Series Double Gang Faceplate Frame COCBXX-2G--ENG | English | |
Installation Documents | Mini-Com Faceplate Frames & Inserts Installation Instructions PN386B | English |