BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Double gang faceplate frame which accepts up to four 1/2-size module inserts or six 1/3-size module inserts. Supplied with labels and label cover/screw covers, Off White.

Specifications

Sub Brand PanNet
Product Type Faceplate Frame
Color Off-White
Identification Type Label Pocket
Overall Width (In.) 4.5
Overall Width (mm) 114.3
Overall Depth (mm) 14.73
Overall Depth (In.) 0.58
Overall Height (In.) 4.5
Overall Height (mm) 114.3
Number of Ports 2
Gang Opening Type Double Gang
Standards Met RoHS Compliant
Pricing Category 1 OU
Pricing Category 2 OU1

Packaging Detail

UPC 07498303182
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1755

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Line Cards Audio Video Faceplate Selection Guide English
Installation Documents Installation Instructions: CB** English
Part Drawings Double Gang Executive Faceplate Fram COCBEXX-2GY--ENG English
Part Drawings Part Drawing - DWG - CBE_-2GY English
Catalog Cut Sheets CBIW Product Page English
Part Drawings Part Drawing - DXF - CBE_-2GY English
Line Cards PanNet Audio/Video Offering: CPLC14--WW-ENG English
Selection Guides Workstation Selection Guide: D-OTSG01--SA English
Specification Sheets Mini-ComĀ® Faceplate Frames and Inserts English