Single gang faceplate frame accepts two 1/2 size module inserts or three 1/3 size module inserts, Intl Gray.
Sub Brand | Pan-Net® |
Product Type | Faceplate Frame |
Material | ABS |
Color | International Gray |
Identification Type | Adhesive Label |
Overall Width (In.) | 1.58 |
Overall Width (mm) | 40.13 |
Overall Depth (In.) | 0.36 |
Overall Depth (mm) | 9.14 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Series Type | Classic |
Gang Opening Type | Single Gang |
Standards Met | RoHS Compliant |
UPC | 07498371505 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0068 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0676 |
Specification Sheets | Mini-Com® Faceplate Frames and Inserts Specification Sheet OTSP38--WW-ENG | English | |
Part Drawings | Classic Series Single Vertical Bezel: 00057-02.dwg | English | |
Part Drawings | Classic Series Single Vertical Bezel: 00057-02.dxf | English | |
Part Drawings | Classic Series Single Gang Faceplate Frame COCBXX--ENG | English | |
Installation Documents | Mini-Com Faceplate Frames & Inserts Installation Instructions PN386B | English |