CBWH-2G

Faceplate Frame

Double gang faceplate frame accepts up to four 1/2 size module inserts or six 1/3 size module inserts, White.

Specifications

Faceplate Size

Double Gang

Style

Flat

No. of Ports

0

Color

White

Label Type

Optional Adhesive

Material

ABS

Depth (In.)

0.36

Depth (mm)

9.2

Height (In.)

4.50

Height (mm)

114.3

Width (In.)

4.50

Width (mm)

114.3

Mounting Method

Screw mounting

No. of Module Inserts

6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371512

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Installation Documents

Installation Instructions: CB**

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Double Gang Classic Series Vertical Bezel - 00058-02

US English

Part Drawings

Double Gang Classic Series Vertical Bezel - 00058-02

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Specification Sheets

Mini-Com Faceplate Frames and Inserts: OTSP38--WW-ENG

US English

Part Drawings

Classic Series Double Gang Faceplate Frame COCBXX-2G--ENG

US English

Related Products