CFPUKS4SAW-2GY

Faceplate Frame

86mm x 146mm double gang faceplate frame and two 1/2-size sloped shuttered module inserts.

Specifications

Style

Sloped

Product Type

Faceplate Frame

Material

ABS

Note

Includes 1/2 sloped shuttered inserts

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Nominal Size

86x146

Overall Width (In.)

5.75

Overall Width (mm)

146

Overall Depth (In.)

0.94

Overall Depth (mm)

24

Overall Height (In.)

3.39

Overall Height (mm)

86

Number of Ports

4

Series Type

NA

Color

Arctic White

Mount Method

Screw Mount

Gang Opening Type

Double Gang

Standards Met

RoHS Compliant

Part Features

Shuttered

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303434

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Line Cards

Outlet Offering for EMEA

US English

Part Drawings

Mini-Com 4 Position Sloped Shuttered UK Double Gang Faceplate Kit 02479-159

US English

Part Drawings

Mini-Com 4 Position Sloped Shuttered 146mm x 86mm U.K. Double Gang Faceplate Kit COCFPUKS4SXX-2GY--ENG

US English

Part Drawings

Mini-Com 4 Position Sloped Shuttered UK Double Gang Faceplate Kit 02479-159

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Related Products