CHB2MIG-X

Blank Insert

1/3-size blank insert. Reserves space for future upgrades, International Gray.

Specifications

Style

Blank

No. of Ports

0

Color

International Gray

Label Type

None

Material

ABS

Depth (In.)

0.52

Depth (mm)

13.2

Height (In.)

0.89

Height (mm)

22.7

Width (In.)

1.56

Width (mm)

39.7

Faceplate Frame Style

Classic

Modular Insert Size

1/3

Modular Insert Style

Blank

Module Type

Mini-Com

No. of Module Inserts

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498367598

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0102

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0509

Resources

Part Drawings

1/3 Size Blank Insert COCHB2MXX-X--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

1/3 SIZE BLANK INSERT

US English

Part Drawings

1/3 SIZE BLANK INSERT

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Related Products