1/3 insert with one 15-pin DB connector mounted to a printed circuit board, terminates on site, SVGA capable, white.
Note | Includes 15 HD VGA screw down connector |
Sub Brand | Pan-Net® |
Product Type | VGA Insert |
Material | ABS |
Outlet Orientation | Flat |
Color | White |
Overall Width (In.) | 1.64 |
Overall Width (mm) | 41.66 |
Overall Depth (In.) | 0.7 |
Overall Depth (mm) | 17.78 |
Overall Height (In.) | 0.89 |
Overall Height (mm) | 22.61 |
Mount Method | Snap In |
Standards Met | RoHS Compliant |
UPC | 07498303445 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0051 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0509 |
Part Drawings | 15-Pin High Density D-Sub Field-Terminating 1/3 Insert: 02201-05 | English | |
Part Drawings | 15-Pin High Density D-Sub Field-Terminating 1/3 Insert: 02201-05 | English | |
Installation Documents | 15-pin High-Density D-Subminiature Field Terminating Insert Installaition Instructions: PN389B | English |