Note | Includes 9 pin VGA coupler |
Sub Brand | Pan-Net® |
Product Type | VGA Insert |
Material | ABS |
Outlet Orientation | Flat |
Color | Arctic White |
Overall Width (In.) | 1.64 |
Overall Width (mm) | 41.66 |
Overall Depth (In.) | 0.7 |
Overall Depth (mm) | 17.78 |
Overall Height (In.) | 0.89 |
Overall Height (mm) | 22.61 |
Mount Method | Snap In |
Standards Met | RoHS Compliant |
UPC | 07498303446 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0277 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2767 |
Part Drawings | 9 Pin SVGA 1/3 Insert Coupler Part Drawing - PDF | English | |
Part Drawings | CHD9C Part Drawing - DWG | English | |
Part Drawings | CHD9C Part Drawing - DXF | English |