CHF2BL-X

Module Insert

Two module space, 1/2-size flat insert accepts two Mini-ComĀ® Modules, Black.

Specifications

Module Type

Mini-Com

Style

Flat

No. of Ports

2

Color

Black

Label Type

None

Material

ABS

Depth (In.)

0.68

Depth (mm)

17.2

Height (In.)

1.34

Height (mm)

33.9

Width (In.)

1.64

Width (mm)

41.5

Faceplate Frame Style

Classic

Modular Insert Size

1/2

Modular Insert Style

Flat

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498361392

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0288

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1441

Resources

Part Drawings

1/2 SIZE FLAT TWO POSITION MODULE INSERT

US English

Part Drawings

1/2 SIZE FLAT TWO POSITION MODULE INSERT

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 2 Position 1/2 Size Flat Module Insert COCHF2XX-X--ENG

US English

Related Products