CHF2MIG-X

Module Insert

Two module space, 1/3-size flat insert accepts two Mini-ComĀ® Modules, International Gray.

Specifications

Module Type

Mini-Com

Style

Flat

No. of Ports

2

Color

International Gray

Label Type

Optional Adhesive

Material

ABS

Depth (In.)

0.655

Depth (mm)

16.65

Height (In.)

0.89

Height (mm)

22.7

Width (In.)

1.64

Width (mm)

41.5

Faceplate Frame Style

Classic

Modular Insert Size

1/3

Modular Insert Style

Flat

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498367604

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0102

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0509

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

1/3 SIZE FLAT MODULE INSERT

US English

Part Drawings

1/3 SIZE FLAT MODULE INSERT

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

1/3 Size Flat Module Insert COCHF2MXX-X--ENG

US English

Related Products