CHF2MPW-X

Module Insert

Mini-Com 1/3RD Flat 2 Position

Specifications

Color

Polar White

CE Compliant

NA

Depth (In.)

0.655

Depth (mm)

16.65

Faceplate Frame Style

Classic

Height (In.)

0.89

Height (mm)

22.7

Label Type

Optional Adhesive

Material

ABS

Module Type

Mini-Com

No. of Module Inserts

2

No. of Module Spaces

2

No. of Ports

2

Style

Flat

Type of fastening

Engage (snap)

Width (In.)

1.64

Width (mm)

41.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498370756

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0102

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0509

Resources

Part Drawings

US English

Part Drawings

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

1/3 Size Flat Module Insert COCHF2MXX-X--ENG

US English

Related Products