CHF2PW-X

Module Insert

Two module space, 1/2-size flat insert accepts two Mini-ComĀ® Modules, Polar White.

Specifications

Module Type

Mini-Com

Style

Flat

No. of Ports

2

Color

Polar White

Label Type

Optional Adhesive

Material

ABS

Depth (In.)

0.68

Depth (mm)

17.2

Height (In.)

0.89

Height (mm)

22.7

Width (In.)

1.64

Width (mm)

41.5

Faceplate Frame Style

Classic

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498383679

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0164

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0820

Resources

Part Drawings

Part Drawing, CHF2.dxf

US English

Part Drawings

Part Drawing, CHF2.dwg

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 2 Position 1/2 Size Flat Module Insert COCHF2XX-X--ENG

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Related Products