CHLS2SAW-X

Module Insert

Two module space, 1/2-size, sloped shuttered insert accepts two Mini-ComĀ® Modules. Supplied with label and label cover. Not suitable for use with any audio/video or fiber connector module that protrudes beyond the face of the insert, Arctic White.

Specifications

Module Type

Mini-Com

Style

Sloped, Shuttered

No. of Ports

2

Color

Arctic White

Label Type

Label Cover

Material

ABS

Depth (In.)

1.09

Depth (mm)

27.7

Height (In.)

1.34

Height (mm)

33.9

Width (In.)

1.56

Width (mm)

39.7

CE Compliant

No

Faceplate Frame Style

Classic

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498331332

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Mini-Com 2 Position Sloped Shuttered 1/2 Sized Insert With Label/Cover COCHLS2SXX-X--ENG

US English

Part Drawings

45X45 French Adapter -CHLS2S**

US English

Part Drawings

45X45 French Adapter -CHLS2S**

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Specification Sheets

Mini-Com Faceplate Frames and Inserts: OTSP38--WW-ENG

US English

Related Products