CHS1SEI-X

Module Insert

One module space, 1/2-size, sloped shuttered insert accepts one Mini-ComĀ® Module. Not suitable for use with any audio/video or fiber connector module that protrudes beyond the face of the insert, Electric Ivory.

Specifications

Module Type

Mini-Com

Style

Sloped, Shuttered

No. of Ports

1

Color

Electric Ivory

Label Type

Optional Adhesive

Material

ABS

Depth (In.)

1.09

Depth (mm)

27.7

Height (In.)

1.34

Height (mm)

33.9

Width (In.)

1.56

Width (mm)

39.7

Faceplate Frame Style

Classic

Modular Insert Size

1/2

Modular Insert Style

Sloped

No. of Module Inserts

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498378330

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0312

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1558

Resources

Part Drawings

1 POSITION SLOPED SHUTTERED INSERT

US English

Part Drawings

1 POSITION SLOPED SHUTTERED INSERT

US English

Specification Sheets

Mini-Com Faceplate Frames and Inserts: OTSP38--WW-ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 1 Position Sloped Shuttered 1/2 Size Insert COCHS1SXX-X--ENG

US English

Related Products