CHS2IG-X

Module Insert

Two module space, 1/2-size, sloped insert accepts two Mini-ComĀ® Modules, International Gray.

Specifications

Module Type

Mini-Com

Style

Sloped

No. of Ports

2

Color

International Gray

Label Type

Optional Adhesive

Material

ABS

Depth (In.)

1.04

Depth (mm)

26.4

Height (In.)

1.34

Height (mm)

33.9

Width (In.)

1.56

Width (mm)

39.7

Faceplate Frame Style

Classic

Modular Insert Size

1/2

Modular Insert Style

Sloped

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498361400

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

TWO MODULE MINI-COM SLOPED INSERT FOR EXECUTIVE BEZELS

US English

Part Drawings

TWO MODULE MINI-COM SLOPED INSERT FOR EXECUTIVE BEZELS

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Specification Sheets

Mini-Com Faceplate Frames and Inserts: OTSP38--WW-ENG

US English

Part Drawings

Mini-Com 2 Position Sloped 1/2 Size Insert COCHS2XX-X--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products