CHS2R2PW-X

Module Insert

Two module space, 2/3-size sloped recessed insert accepts two Mini-ComĀ® Modules, Polar White.

Specifications

Module Type

Mini-Com

Style

Sloped, Recessed

No. of Ports

2

Color

Polar White

Label Type

Optional Adhesive

Material

ABS

Depth (In.)

0.73

Depth (mm)

18.5

Height (In.)

1.34

Height (mm)

33.9

Width (In.)

1.56

Width (mm)

39.7

Faceplate Frame Style

Classic

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498370758

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0329

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1647

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 2 Position Sloped Reccessed 2/3 Size Insert COCHS2R2XX-X--ENG

US English

Related Products