Two module space, 1/2-size, sloped shuttered insert accepts two Mini-Com® Modules. Not suitable for use with any audio/video or fiber connector module that protrudes beyond the face of the insert, International Gray.
Sub Brand | Pan-Net® |
Product Type | Modular Insert |
Material | ABS |
Outlet Orientation | Sloped Shuttered |
Color | International Gray |
Module Type | Mini-Com® |
Identification Type | Adhesive Label |
Overall Width (In.) | 1.56 |
Overall Width (mm) | 39.62 |
Overall Depth (In.) | 0.76 |
Overall Depth (mm) | 19.3 |
Overall Height (In.) | 1.34 |
Overall Height (mm) | 34.04 |
Number of Ports | 2 |
Series Type | Classic |
Mount Method | Snap In |
Standards Met | RoHS Compliant |
Part Features | Shuttered |
UPC | 07498361405 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0252 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1262 |
Part Drawings | Part Drawing - DWG - CHS2S | English | |
Part Drawings | Part Drawing - DXF - CHS2S | English | |
Part Drawings | Mini-Com 2 Position Sloped Shuttered 1/2 Insert COCHS2SXX-X--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |