CHSRE2AW-X

Module Insert

Two module space, 1/2-size, 30° sloped recessed insert accepts two Mini-Com® Modules, Arctic White.

Specifications

Module Type

Mini-Com

Style

Sloped, Recessed

No. of Ports

2

Color

Arctic White

Label Type

Optional Adhesive

Material

ABS

Depth (In.)

0.70

Depth (mm)

17.7

Height (In.)

1.34

Height (mm)

33.9

Width (In.)

1.56

Width (mm)

39.7

Faceplate Frame Style

Classic

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498391199

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Part Drawing, CHSRE2.dxf

US English

Part Drawings

Part Drawing, CHSRE2.dwg

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 2 Position Sloped 30° Recessed 1/2 Insert COCHSRE2XX-X--ENG

US English

Related Products