Two module space, 1/2-size, 30° sloped recessed insert accepts two Mini-Com® Modules, Black.
Sub Brand | Pan-Net® |
Product Type | Modular Insert |
Material | ABS |
Outlet Orientation | Recessed |
Color | Black |
Module Type | Mini-Com® |
Identification Type | Adhesive Label |
Overall Width (In.) | 1.56 |
Overall Width (mm) | 39.62 |
Overall Depth (In.) | 0.7 |
Overall Depth (mm) | 17.78 |
Overall Height (In.) | 1.34 |
Overall Height (mm) | 34.04 |
Number of Ports | 2 |
Series Type | Classic |
Mount Method | Snap In |
Standards Met | RoHS Compliant |
UPC | 07498391198 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0350 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1750 |
Part Drawings | Part Drawing - DWG - CHSRE2 | English | |
Part Drawings | Part Drawing - DXF - CHSRE2 | English | |
Part Drawings | Mini-Com 2 Position Sloped 30° Recessed 1/2 Insert COCHSRE2XX-X--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |