CHSRE2IG-X

Module Insert

Two module space, 1/2-size, 30° sloped recessed insert accepts two Mini-Com® Modules, International Gray.

Specifications

Module Type

Mini-Com

Style

Sloped, Recessed

No. of Ports

2

Color

International Gray

Label Type

Optional Adhesive

Material

ABS

Depth (In.)

0.70

Depth (mm)

17.7

Height (In.)

1.34

Height (mm)

33.9

Width (In.)

1.56

Width (mm)

39.7

Faceplate Frame Style

Classic

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498391197

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0350

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

Mini Com 1/2 Size 30' Recessed Insert -01334-02

US English

Part Drawings

Mini Com 1/2 Size 30' Recessed Insert -01334-02

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 2 Position Sloped 30° Recessed 1/2 Insert COCHSRE2XX-X--ENG

US English

Related Products