80mm x 80mm faceplate frame accepts 45mm x 45mm or 22.5mm x 45mm adapters which snap in and out of faceplate frame. Two-piece frame includes screw-mount base and snap-on faceplate that conceals screws. Base is compatible with standard DIN openings.
Sub Brand | Pan-Net® |
Product Type | Faceplate Frame |
Material | ABS |
Color | Arctic White |
Module Type | Mini-Com® |
Overall Width (In.) | 3.15 |
Overall Width (mm) | 80.01 |
Overall Depth (In.) | 0.43 |
Overall Depth (mm) | 10.92 |
Overall Height (In.) | 3.15 |
Overall Height (mm) | 80.01 |
Number of Ports | 2 |
Standards Met | RoHS Compliant |
UPC | 07498340987 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0162 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1619 |
Specification Sheets | Mini-Com® 45mm × 45mm Adapters and Adapter Kits Specification Sheet OTSP28--WW-UKE | UK English | |
Part Drawings | Part Drawing - DWG - FAF80_ | English | |
Part Drawings | Part Drawing - DXF - FAF80_ | English | |
Part Drawings | 80mm x 80mm Faceplate for Use with 45mm Adapters COFAF80XX--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |