80mm x 80mm faceplate frame accepts all Panduit 50mm x 50mm adapters and the CHES3**Y adapter.
Sub Brand | Pan-Net® |
Product Type | Faceplate Frame |
Material | ABS |
Color | Off White |
Overall Width (In.) | 3.15 |
Overall Width (mm) | 80.01 |
Overall Depth (In.) | 0.35 |
Overall Depth (mm) | 8.89 |
Overall Height (In.) | 3.15 |
Overall Height (mm) | 80.01 |
Standards Met | RoHS Compliant |
UPC | 07498373519 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | 80mm x 80mm Frame COFCFPXX--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |