Two module space, 1/3-size flat modular insert. Accepts two NetKey® Modules, Black.
Sub Brand | NetKey® |
Product Type | Modular Insert |
Material | ABS |
Outlet Orientation | Flat |
Color | Black |
Module Type | Keystone |
Overall Width (In.) | 1.64 |
Overall Width (mm) | 41.66 |
Overall Depth (In.) | 0.52 |
Overall Depth (mm) | 13.21 |
Overall Height (In.) | 0.89 |
Overall Height (mm) | 22.61 |
Number of Ports | 2 |
Mount Method | Snap In |
Standards Met | RoHS Compliant |
UPC | 07498337741 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0102 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0509 |
Data Sheets | NetKey Faceplate Frames and Inserts: NKDS46--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - NKHF2M_-X | English | |
Part Drawings | Part Drawing - DXF - NKHF2M_-X | English | |
Part Drawings | Part Drawing - PDF - NKHF2M_-X | English |