NKHF2MIW-X

Module Insert

Two module space, 1/3-size flat modular insert. Accepts two NetKey® Modules, Off White.

Specifications

Module Type

Keystone

Style

Flat

No. of Ports

2

Color

Off White

Label Type

None

Material

ABS

Depth (In.)

0.52

Depth (mm)

13.2

Height (In.)

0.89

Height (mm)

22.6

Width (In.)

1.64

Width (mm)

41.5

Faceplate Frame Style

Netkey

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498337737

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0102

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0509

Resources

Part Drawings

US English

Part Drawings

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Data Sheets

NetKey Faceplate Frames and Inserts: NKDS46--WW-ENG

US English

Part Drawings

US English

Related Products