Two module space, 1/2-size sloped modular insert. Accepts two NetKey® Modules.
Sub Brand | NetKey® |
Product Type | Blank Insert |
Material | ABS |
Outlet Orientation | Sloped |
Color | International Gray |
Module Type | Keystone |
Identification Type | Adhesive Label |
Overall Width (In.) | 1.64 |
Overall Width (mm) | 41.66 |
Overall Depth (In.) | 1.08 |
Overall Depth (mm) | 27.43 |
Overall Height (In.) | 1.34 |
Overall Height (mm) | 34.04 |
Number of Ports | 2 |
Mount Method | Snap In |
Standards Met | RoHS Compliant |
UPC | 07498353992 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1755 |
Data Sheets | NetKey Faceplate Frame and Inserts: NKDS46--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - NKHS2_-X | English | |
Part Drawings | Part Drawing - DXF - NKHS2_-X | English | |
Part Drawings | Part Drawing - PDF - NKHS2_-X | English | |
Installation Documents | Installation Instructions/Best Practices - NK419A | English |