NKHS2IW-X

Module Insert

Two module space, 1/2-size sloped modular insert. Accepts two NetKey® Modules, Off White.

Specifications

Module Type

Keystone

Style

Sloped

No. of Ports

2

Color

Off White

Label Type

Optional Adhesive

Material

ABS

Depth (In.)

1.08

Depth (mm)

27.4

Height (In.)

1.34

Height (mm)

33.9

Width (In.)

1.64

Width (mm)

41.5

Faceplate Frame Style

Netkey

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498353758

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Part Drawings

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Data Sheets

NetKey Faceplate Frame and Inserts: NKDS46--WW-ENG

US English

Line Cards

NetKey Cabling System

UK English

Installation Documents

NetKey Denmark Faceplate Assembly: NK419A

US English

Part Drawings

US English

Part Drawings

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey™ Cabling System

UK English

Related Products