NKHS2SWH-X

Module Insert

Two module space, 1/2-size sloped shuttered modular insert. Accepts two NetKey® Modules, White.

Specifications

Module Type

Keystone

Style

Sloped, Shuttered

No. of Ports

2

Color

White

Label Type

Optional Adhesive

Material

ABS

Depth (In.)

1.02

Depth (mm)

25.9

Height (In.)

1.34

Height (mm)

33.9

Width (In.)

1.64

Width (mm)

41.5

Faceplate Frame Style

Netkey

No. of Module Inserts

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498377039

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Part Drawings

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Data Sheets

NetKey Faceplate Frame and Inserts: NKDS46--WW-ENG

US English

Part Drawings

US English

Part Drawings

Netkey 2 Position Sloped Shuttered Insert NKNKHS2SXX-X--ENG

US English

Related Products