Mini Com Faceplate kit, includes 80 x 80mm faceplate frame, 55 x 55mm sloped faceplate, two CJ588 modules and one blank. Supplied with mounting screws, metal mounting plate, label/label holder. Arctic White.
Product Type | Faceplate |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 3.15 |
Overall Width (mm) | 80.01 |
Overall Depth (In.) | 1.03 |
Overall Depth (mm) | 26.16 |
Overall Height (In.) | 3.15 |
Overall Height (mm) | 80.01 |
Performance Level | Category 5e |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498303163 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Part Drawings | Part Drawing - DWG - C2PXXY | English | |
Part Drawings | Part Drawing - DXF - C2PXXY | English | |
Part Drawings | Mini-Com 3 Position 80mm x 80mm Sloped Faceplate Kit | English |