C2PIWY

Faceplate

Mini Com Faceplate kit, includes 80 x 80mm faceplate frame, 55 x 55mm sloped faceplate, two CJ588 modules and one blank. Supplied with mounting screws, metal mounting plate, label/label holder. Off White

Specifications

Style

Sloped

Module Type

Mini-Com

Performance Level

Category 5e

No. of Ports

2

Label Type

Label Pocket

Color

Off-White

Legend

false

Material

ABS

Mount Orientation

Vertical

Nominal Size

80x80

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303164

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Part Drawings

Mini-Com 3 Position Sloped 80x80 Faceplate Kit- 02479-168

US English

Part Drawings

Mini-Com 3 Position Sloped 80x80 Faceplate Kit- 02479-168

US English

Part Drawings

Mini-Com 3 Position 80mm x 80mm Sloped Faceplate Kit

US English

Related Products