Mini Com faceplate adapter mounts into a Clipsal or HPM faceplate opening, accepts one Mini Com module. Blue.
Product Type | Adapter |
Number of Ports | 1 |
Region | Australia |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Blue |
Outlet Orientation | Flat |
Overall Width (In.) | 0.9 |
Overall Width (mm) | 22.86 |
Overall Depth (In.) | 0.75 |
Overall Depth (mm) | 19.05 |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.86 |
Standards Met | RoHS Compliant |
UPC | 07498376526 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0092 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0460 |
Part Drawings | Part Drawing - DWG - CAFPA_-X | English | |
Part Drawings | Part Drawing - DXF - CAFPA_-X | English | |
Part Drawings | Mini-Com 1 Position Australian Faceplate Adapter COCAFPAXX-X--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |