The Mini-Com® Faceplate Adapter accepts one Mini-Com Module. The adapter mounts to a Clipsal or HPM faceplate opening to add Mini-Com connectivity. It is off white.

Specifications

Product Type Adapter
Number of Ports 1
Region Australia
Module Type Mini-Com®
Sub Brand Pan-Net®
Material ABS
Color Off White
Outlet Orientation Flat
Overall Width (In.) 0.9
Overall Width (mm) 22.86
Overall Depth (In.) 0.75
Overall Depth (mm) 19.05
Overall Height (In.) 0.9
Overall Height (mm) 22.86
Standards Met RoHS Compliant

Packaging Detail

UPC 07498375441
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0094
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.0471

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language