Mini Com adapter compatible with Bticino Living International series faceplates, accepts one Mini Com module. Off White.
Product Type | Adapter |
Number of Ports | 1 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Off White |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Width (In.) | 0.86 |
Overall Width (mm) | 21.84 |
Overall Depth (In.) | 0.83 |
Overall Depth (mm) | 21.08 |
Overall Height (In.) | 1.87 |
Overall Height (mm) | 47.49 |
Standards Met | RoHS Compliant |
UPC | 07498333559 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - CBTA1XX-X | English | |
Part Drawings | Part Drawing - DXF - CBTA1XX-X | English | |
Part Drawings | Part Drawing - PDF - CBTA1XX-X | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |