CBTAL1WH-X

Adapter

NA

Specifications

Module Type

Mini-Com

No. of Ports

NA

Color

White

Label Type

Label Pocket

Material

NA

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498333554

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

CMNZABL-X Product Page

US English

Part Drawings

Mini-Com Bticino Faceplate Adapter With Label

US English

Part Drawings

Mini-Com Bticino Faceplate Adapter With Label

US English

Part Drawings

Mini-Com Bticino Faceplate Adapter With Label

US English

Related Products