CFA1FSBL-X

Adapter

Mini-Com 22.5mm x45mm Flat Shuttered Adapter, accepts one Mini Com module. Black.

Specifications

Style

Flat

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Number of Ports

1

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

61305625374

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Mini-Com Adapter - 10M209AA-01

US English

Specification Sheets

Mini-Comâ„¢ 45mm x 45mm Adapters and Adapter Kits

US English

Related Products