Mini-Com® Sloped Shuttered OPUS 66 Faceplate Adapter accepts two Mini-Com® Modules. This product is compatible with in-wall and surface mount installation. Product part number is available in the color European white.
Product Type | Adapter |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | European White |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped Shuttered |
Overall Width (In.) | 2.32 |
Overall Width (mm) | 58.92 |
Overall Depth (In.) | 1.09 |
Overall Depth (mm) | 27.68 |
Overall Height (In.) | 2.32 |
Overall Height (mm) | 58.92 |
Standards Met | RoHS Compliant |
UPC | 07498331875 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0160 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1605 |
Part Drawings | Mini-Com 2 Position Sloped Shuttered Opus 66 Faceplate Adapter Kit COCFD66S2SXX--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN544 | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |