CFFP4IG

Furniture Faceplate

Mini Com modular furniture faceplate for industry standard opening, accepts four Mini-Com® Modules. International Gray.

Specifications

Style

Flat

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Number of Ports

4

Color

International Gray

Note

Standard Opening.

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358459

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0048

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0477

Resources

Line Cards

Outlets Offering for EMEA

UK English

Part Drawings

4 Position Mini Com Furniture Faceplate - 00806-02

US English

Part Drawings

4 Position Mini Com Furniture Faceplate - 00806-02

US English

Specification Sheets

Mini-Com® Classic Series Faceplates: OTSP32

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 4 Position Furniture Faceplate COCFFP4XX--ENG

US English

Installation Documents

Mini-Com Furniture Faceplate Installation Instructions: PN137J

US English

Related Products