Mini Com modular furniture faceplate for industry standard opening, accepts four Mini-Com® Modules. Off White.
Note | Standard Opening. |
Product Type | Furniture Faceplate |
Number of Ports | 4 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Off White |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 2.9 |
Overall Width (mm) | 73.66 |
Overall Depth (In.) | 0.88 |
Overall Depth (mm) | 22.35 |
Overall Height (In.) | 1.79 |
Overall Height (mm) | 45.46 |
Standards Met | RoHS Compliant |
UPC | 07498358453 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0048 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0477 |
Part Drawings | Part Drawing - DWG - CFFP4 | English | |
Part Drawings | Part Drawing - DXF - CFFP4 | English | |
Part Drawings | Mini Com 4 position customer dawing CFFP4, pdf file | English | |
Installation Documents | Mini-Com Furniture Faceplate Installation Instructions: PN137J | English | |
Installation Documents | Mini-Com Furniture Faceplate Installation Instructions: PN137-JP | Japanese (日本人) | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |