globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Mini Com angled modular furniture faceplate for industry standard opening, accepts two Mini-Com® Modules. Electric Ivory.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Note Standard Opening.
Product Type Furniture Faceplate
Number of Ports 2
Module Type Mini-Com®
Sub Brand Pan-Net®
Material ABS
Color Electric Ivory
Identification Type Adhesive Label
Outlet Orientation Sloped
Overall Width (In.) 1.7
Overall Width (mm) 43.18
Overall Depth (In.) 0.76
Overall Depth (mm) 19.3
Overall Height (In.) 2.9
Overall Height (mm) 73.66
Standards Met RoHS Compliant

Packaging Detail

UPC 07498372689
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1750

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}