Mini Com amgled modular furniture faceplate for industry standard opening, accepts two Mini-Com® Modules. Off White.
Note | Standard Opening. |
Product Type | Furniture Faceplate |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Off White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 1.7 |
Overall Width (mm) | 43.18 |
Overall Depth (In.) | 0.76 |
Overall Depth (mm) | 19.3 |
Overall Height (In.) | 2.9 |
Overall Height (mm) | 73.66 |
Standards Met | RoHS Compliant |
UPC | 07498372691 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Part Drawing - DWG - CFFPA2 | English | |
Part Drawings | Part Drawing - DXF - CFFPA2 | English | |
Part Drawings | Mini-Com 2 Position Angled Furniture Faceplate COCFFPA2XX--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN121D | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |