The Mini-Com® Modular Furniture sloped Faceplate accepts four Mini-Com Modules. The faceplate mounts to Herman Miller's custom Beltline office furniture opening. The faceplate includes a label pocket for easy identification and is black.
Note | Custom Opening. |
Product Type | Furniture Faceplate |
Number of Ports | 4 |
Region | Global |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 3.71 |
Overall Width (mm) | 94.23 |
Overall Depth (In.) | 1.22 |
Overall Depth (mm) | 30.98 |
Overall Height (In.) | 2.65 |
Overall Height (mm) | 67.31 |
Mount Orientation | Horizontal |
Standards Met | RoHS Compliant |
UPC | 07498379970 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | Mini-Com® Modular Furniture Faceplates. | English | |
Part Drawings | Part Drawing - DWG - CFFPEBSL4 | English | |
Part Drawings | Part Drawing - DXF - CFFPEBSL4 | English | |
Part Drawings | Mini-Com 4 Position Sloped Furniture Faceplate For Herman Miller Beltline Series COCFFPEBSL4XX--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN141E | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |