CFFPEBSL4EI

Furniture Faceplate

Mini Com sloped modular furniture faceplate for knockouts found on Herman Miller furniture such as Ethospace Beltline. Accepts four Mini-Com® Modules. Includes label and label cover. Electric Ivory.

Specifications

Module Type

Mini-Com

No. of Ports

4

Color

Electric Ivory

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Label Type

Label Pocket

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379972

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Mini-Com 4 Position Sloped Furniture Faceplate For Herman Miller Beltline Series COCFFPEBSL4XX--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

4 Position Sloped Furniture Faceplate For Herman Miller Series 00795-02

US English

Part Drawings

4 Position Sloped Furniture Faceplate For Herman Miller Series-00795-02

US English

Installation Documents

Mini-Com 4-Position Faceplate for Herman Miller Furniture: PN141E

US English

Specification Sheets

Mini-Com® Classic Series Faceplates: OTSP32

US English

Related Products